Added to Your Shopping Cart
The DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).
Added to Your Shopping Cart
The DRSL-SP3 is a repeater/splitter that isolates and converts 1 bipolar process input to 2 process outputs. DIP switch selectable ranges, slim housing, high accuracy.
Added to Your Shopping Cart
PX633 series submersible transmitters are watertight, and temperature error compensation for high precision measurements in most underwater applications.
Added to Your Shopping Cart
The OMDC-SCR4X Series are SCR Speed Controllers that are NEMA 4X rated designed for washdown applications. Adjustable HP without jumpers or resistors and IR compensation.
Added to Your Shopping Cart
DOTX45 Series is a loop-powered transmitter and fully isolated for high service reliability. The transmitter includes devices to protect the system from power surges.
Added to Your Shopping Cart
The XB Series offers a complete terminal block system with a universal range of accessories, 8.2mm Width, 10mm Insulation Strip Length, 600Vac/50A.
Added to Your Shopping Cart
The CDTX-45 four-electrode system uses electrode diagnostics to compensate for fouling effects. Its unique drive/control scheme eliminates the need of multiple sensors.
Added to Your Shopping Cart
The DRSL-LPO Series Conditioners are 1 or 2 channel output loop powered 2 wire isolators. 1:1 signal ratio, low voltage drop, slim housing. 0.05% accuracy.
Added to Your Shopping Cart
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.2% accuracy
Added to Your Shopping Cart
The microprocessor-based transmitter is loop-powered and fully isolated for high service reliability. The dual LCD displays two of four measured parameters simultaneously.